Grijaći kabeli

DEVIflex™ 10T (DTIP)



Dvožilni grijaći kabel s opletom, za grijanje drvenih podova položenih na beton ili na gredice i slično.

Obilježja:
- Bez olova
- Vatrootporno

Tipična područja primjene:
- unutarnje grijanje: drveni podovi, direktno i komforno grijanje
- vanjsko grijanje: grijanje cijevi


DEVIflex™ 10T (DTIP)

Tehnički podaci



Narudžbeni brojNazivUčin
(W/m)
Duljina kabelaSnaga kod 230V
(W)
Napajanje
(V)
Konstrukcija

Deviflex™ 10T (DTIP)

140F1215 DEVIflex™ 10T102m20230Round, twin conductor with screen
140F1216 DEVIflex™ 10T104m40230Round, twin conductor with screen
140F1217 DEVIflex™ 10T106m 60230Round, twin conductor with screen
140F1218 DEVIflex™ 10T108m80230Round, twin conductor with screen
140F1219 DEVIflex™ 10T1010m100230Round, twin conductor with screen
140F1220 DEVIflex™ 10T1020m205230Round, twin conductor with screen
140F1221 DEVIflex™ 10T1030m290230Round, twin conductor with screen
140F1222 DEVIflex™ 10T1040m 390230Round, twin conductor with screen
140F1223 DEVIflex™ 10T1050m505230Round, twin conductor with screen
140F1224 DEVIflex™ 10T1060m600230Round, twin conductor with screen
140F1225 DEVIflex™ 10T1070m695230Round, twin conductor with screen
140F1226 DEVIflex™ 10T1080m790230Round, twin conductor with screen
140F1227 DEVIflex™ 10T1090m920230Round, twin conductor with screen
140F1228 DEVIflex™ 10T10100m990230Round, twin conductor with screen
140F1229 DEVIflex™ 10T10120m1220230Round, twin conductor with screen
140F1230 DEVIflex™ 10T10140m1410230Round, twin conductor with screen
140F1231 DEVIflex™ 10T10160m1575230Round, twin conductor with screen
140F1232 DEVIflex™ 10T10180m1760230Round, twin conductor with screen
140F1233 DEVIflex™ 10T10200m1990230Round, twin conductor with screen
140F1234 DEVIflex™ 10T10210m2050230Round, twin conductor with screen
140F1407 DEVIflex™ 10T1015m131230Round, twin conductor with screen
140F1408 DEVIflex™ 10T1025m240230Round, twin conductor with screen
140F1409 DEVIflex™ 10T1035m365230Round, twin conductor with screen


Dokumentacija





Audio-vizualni materijali
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33,7 Mb), Literatura broj: VVJXA102, Jezik: engleski, Datum objave: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87,5 Mb), Literatura broj: VVJXB102, Jezik: engleski, Datum objave: 22/04 2015
 
Installation video - Heating cables, Part 3
Part3_1080p_English_VVJXC102.mp4 (37,7 Mb), Literatura broj: VVJXC102, Jezik: engleski, Datum objave: 22/04 2015
 


Case Stories
 
Studio in the garden, Vantaa, Finland
CaseStory - Studio in the garden, Vantaa FI.pdf (1,2 Mb), Literatura broj: VZIVY102, Jezik: engleski, Datum objave: 19/10 2015
 


Certifikati
 
Prošireno DEVI jamstvo u trajanju od 20 godina - DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 HR.pdf (0,1 Mb), Literatura broj: VCHQT237, Jezik: Hrvatski, Datum objave: 26/08 2013
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0,1 Mb), Literatura broj: VCHQT202, Jezik: engleski, Datum objave: 26/08 2013
 


Katalog
 
DEVI Product Catalogue
DEVI Product Catalogue April_19.pdf (16,8 Mb), Literatura broj: VKLUE202, Jezik: engleski, Datum objave: 27/05 2019
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8,3 Mb), Literatura broj: VKLUE102, Jezik: engleski, Datum objave: 07/02 2017
 


Kratka uputstva
 
New product names - conversion table
New product names DEVI.pdf (0,4 Mb), Literatura broj: VQIVA102, Jezik: engleski, Datum objave: 05/02 2014
 


Prospekt
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0,7 Mb), Literatura broj: VBHQB102, Jezik: engleski, Datum objave: 02/09 2013
 
DEVIflex replaces DTIP
DEVIflex_M65_leaflet_8p_VBHQC102_2013_low-res.pdf (1,2 Mb), Literatura broj: VBHQC102, Jezik: engleski, Datum objave: 02/09 2013
 


Tehničke podloge (tehnički prospekt)
 
DEVIflex™ 10T (DTIP)
DEVIflex 10T_VDHQQ237_hi-res.pdf (0,1 Mb), Literatura broj: VDHQQ237, Jezik: Hrvatski, Datum objave: 05/09 2013
 
DEVIflex™ 10T (DTIP)
DS - DEVIflex 10T_VDHQQ302.pdf (1,0 Mb), Literatura broj: VDHQQ302, Jezik: engleski, Datum objave: 27/02 2018
 


Tehnički podaci
 
DTIK
Asfaltni kablovi DTIK.pdf (0,1 Mb), Literatura broj: VLEEA137, Jezik: Hrvatski, Datum objave: 24/03 2010
 


Upute
 
DEVI heating cables
DEVI_Cables_VIIWF34F_08090557.pdf (3,2 Mb), Literatura broj: VIIWF34F, Jezik: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Datum objave: 16/01 2019
 
Deviflex DTIK
Deviflex DTIK_HR.pdf (0,1 Mb), Literatura broj: VIEEX137, Jezik: Hrvatski, Datum objave: 24/03 2010
 
Deviflex DTIP
Deviflex DTIP-18 HR.pdf (2,0 Mb), Literatura broj: VICMH137, Jezik: Hrvatski, Datum objave: 24/03 2010
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22,8 Mb), Literatura broj: VIFTH54F, Jezik: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Datum objave: 02/09 2013
 
Sustavi za grijanje unutarnjih prostora
Indoor_VIFTH437_HR.pdf (4,8 Mb), Literatura broj: VIFTH537, Jezik: Hrvatski, Datum objave: 23/09 2013
 


Pribor



Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Jednostavna ugradnja Pribor i proizvodi koji čine ugradnju raznih Devi proizvoda jednostavnijom i boljom.