Grijaći kabeli

DEVIflex™ 18T (DTIP)



Dvožilni grijaći kabel sa opletom, za ugradnju u betonske podove. Nije pogodan za drvene podove!

Obilježja:
- Bez olova
- Vatrootporni
Tipična područja primjene:
- unutarnje grijanje: direktno, akumulacijsko, poluakumulacijsko i komforno grijanje u stambenim i poslovnim zgradama
- vanjsko grijanje: zaštita od smrzavanja rampi, parking zona, grijanje cijevi


DEVIflex™ 18T (DTIP)

Tehnički podaci



Narudžbeni brojNazivUčin
(W/m)
Duljina kabelaSnaga kod 230V
(W)
Napajanje
(V)
Konstrukcija

Deviflex™ 18T (DTIP)

140F1235 DEVIflex™ 18T187.3m130230Round, twin conductor with screen
140F1236 DEVIflex™ 18T1810m180230Round, twin conductor with screen
140F1237 DEVIflex™ 18T1815m270230Round, twin conductor with screen
140F1238 DEVIflex™ 18T1822m395230Round, twin conductor with screen
140F1239 DEVIflex™ 18T1829m535230Round, twin conductor with screen
140F1240 DEVIflex™ 18T1834m615230Round, twin conductor with screen
140F1241 DEVIflex™ 18T1837m680230Round, twin conductor with screen
140F1242 DEVIflex™ 18T1844m820230Round, twin conductor with screen
140F1243 DEVIflex™ 18T1852m935230Round, twin conductor with screen
140F1244 DEVIflex™ 18T1859m1075230Round, twin conductor with screen
140F1245 DEVIflex™ 18T1868m1220230Round, twin conductor with screen
140F1246 DEVIflex™ 18T1874m1340230Round, twin conductor with screen
140F1247 DEVIflex™ 18T1882m1485230Round, twin conductor with screen
140F1248 DEVIflex™ 18T1890m1625230Round, twin conductor with screen
140F1249 DEVIflex™ 18T18105m1880230Round, twin conductor with screen
140F1250 DEVIflex™ 18T18118m2135230Round, twin conductor with screen
140F1251 DEVIflex™ 18T18131m2420230Round, twin conductor with screen
140F1252 DEVIflex™ 18T18155m2775230Round, twin conductor with screen
140F1400 DEVIflex™ 18T1812.8m230230Round, twin conductor with screen
140F1401 DEVIflex™ 18T1817.5m310230Round, twin conductor with screen
140F1402 DEVIflex™ 18T18170m3050230Round, twin conductor with screen
140F1410 DEVIflex™ 18T1854m1005230Round, twin conductor with screen


Dokumentacija





Audio-vizualni materijali
 
Installation video - Heating cables, Part 1
Part1_1080p_English.mp4 (33,7 Mb), Literatura broj: VVJXA102, Jezik: engleski, Datum objave: 22/04 2015
 
Installation video - Heating cables, Part 2
Part2_1080p_English_VVJXB102.mp4 (87,5 Mb), Literatura broj: VVJXB102, Jezik: engleski, Datum objave: 22/04 2015
 
Installation video - Heating cables, Part 3
Part3_1080p_English_VVJXC102.mp4 (37,7 Mb), Literatura broj: VVJXC102, Jezik: engleski, Datum objave: 22/04 2015
 


Case Stories
 
Case story - Aristoteles multifamily houses - Brno, CZ
Aristoteles.pdf (0,3 Mb), Literatura broj: VZJXC102, Jezik: engleski, Datum objave: 01/12 2014
 
Case story - Conrad Hotel, Beijing
Conrad Hotel - Beijing.pdf (0,7 Mb), Literatura broj: VZIWA102, Jezik: engleski, Datum objave: 17/06 2014
 
Case story, Taş Evler, Antalya
Tas Elver.pdf (0,7 Mb), Literatura broj: VZIWC102, Jezik: engleski, Datum objave: 20/10 2014
 
Maximum comfort with minimal investment Private house in Lučenec, south Slovakia
Lucenec Slovakia.pdf (0,1 Mb), Literatura broj: VZIVX102, Jezik: engleski, Datum objave: 30/09 2015
 
The National Azerbaijan Boxing Federation Office
Azerbaijan Boxing Federation Office v1-2.pdf (0,9 Mb), Literatura broj: VZJXF102, Jezik: engleski, Datum objave: 28/05 2015
 


Certifikati
 
Prošireno DEVI jamstvo u trajanju od 20 godina - DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 HR.pdf (0,1 Mb), Literatura broj: VCHQT237, Jezik: Hrvatski, Datum objave: 26/08 2013
 
The 20 Year Extended DEVIWarranty™
DEVIwarranty_08090415_VCHQT2 2.pdf (0,1 Mb), Literatura broj: VCHQT202, Jezik: engleski, Datum objave: 26/08 2013
 


Katalog
 
DEVI Product Catalogue
DEVI Product Catalogue April_19.pdf (16,8 Mb), Literatura broj: VKLUE202, Jezik: engleski, Datum objave: 27/05 2019
 
DEVI Product Catalogue
DEVI Product Catalogue May18 .pdf (8,3 Mb), Literatura broj: VKLUE102, Jezik: engleski, Datum objave: 07/02 2017
 


Kratka uputstva
 
New product names - conversion table
New product names DEVI.pdf (0,4 Mb), Literatura broj: VQIVA102, Jezik: engleski, Datum objave: 05/02 2014
 


Prospekt
 
DEVIflex - The original heating cable just got better
DEVIflex_brochure_A4_8p_VBHQB102_2013_low-res.pdf (0,7 Mb), Literatura broj: VBHQB102, Jezik: engleski, Datum objave: 02/09 2013
 


Tehničke podloge (tehnički prospekt)
 
DEVIflex™ 18T - incl. accessories
DEVIflex 18T with accessories_VDHQU237_hi-res.pdf (0,1 Mb), Literatura broj: VDHQU237, Jezik: Hrvatski, Datum objave: 05/09 2013
 
DEVIflex™ 18T - incl. accessories
DS - DEVIflex 18T with accessories.pdf (0,2 Mb), Literatura broj: VDHQU302, Jezik: engleski, Datum objave: 06/07 2015
 
DEVIflex™ 18T - set with thermostat
DEVIflex 18T with thermostat_VDHQV237_hi-res.pdf (0,1 Mb), Literatura broj: VDHQV237, Jezik: Hrvatski, Datum objave: 05/09 2013
 
DEVIflex™ 18T - set with thermostat
DS - DEVIflex 18T with thermostat.pdf (0,2 Mb), Literatura broj: VDHQV302, Jezik: engleski, Datum objave: 06/07 2015
 
DEVIflex™ 18T (DTIP)
DEVIflex 18T_VDHQR237_hi-res.pdf (0,1 Mb), Literatura broj: VDHQR237, Jezik: Hrvatski, Datum objave: 05/09 2013
 
DEVIflex™ 18T (DTIP)
DS - DEVIflex 18T_VDHQR302.pdf (1,0 Mb), Literatura broj: VDHQR302, Jezik: engleski, Datum objave: 27/02 2018
 


Tehnički podaci
 
DTIK
Asfaltni kablovi DTIK.pdf (0,1 Mb), Literatura broj: VLEEA137, Jezik: Hrvatski, Datum objave: 24/03 2010
 


Upute
 
DEVI heating cables
DEVI_Cables_VIIWF34F_08090557.pdf (3,2 Mb), Literatura broj: VIIWF34F, Jezik: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Datum objave: 16/01 2019
 
Deviflex DTIK
Deviflex DTIK_HR.pdf (0,1 Mb), Literatura broj: VIEEX137, Jezik: Hrvatski, Datum objave: 24/03 2010
 
Deviflex DTIP
Deviflex DTIP-18 HR.pdf (2,0 Mb), Literatura broj: VICMH137, Jezik: Hrvatski, Datum objave: 24/03 2010
 
Indoor Heating Applications
DEVI_Indoor_08090541_VIFTH4ML.pdf (22,8 Mb), Literatura broj: VIFTH54F, Jezik: (4F) DK,GB,DE,FR,ES,IT,SE,NL,FI,LT,LV,EE,SK,SI,HR,CN,BG,CS,RO,HU,CZ,PL,RU, Datum objave: 02/09 2013
 
Sustavi za grijanje unutarnjih prostora
Indoor_VIFTH437_HR.pdf (4,8 Mb), Literatura broj: VIFTH537, Jezik: Hrvatski, Datum objave: 23/09 2013
 


Pribor



Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Grijači kabeli Pribor, priključni setovi i setovi za popravak Deviflex i Devimat proizvoda.
Pribor, Jednostavna ugradnja Pribor i proizvodi koji čine ugradnju raznih Devi proizvoda jednostavnijom i boljom.